BD52W03G-C
Nano Energy™, Free Time Delay Setting Dual Output Window Voltage Detector (Reset) IC for Automotive
BD52W03G-C
Nano Energy™, Free Time Delay Setting Dual Output Window Voltage Detector (Reset) IC for Automotive
ROHM's free time delay setting window voltage detector ICs are highly accurate, with low current consumption feature that uses CMOS process. Delay time setting can be control by an external capacitor. It has dual N-channel open drain output. The time delay has ±50% accuracy for the entire operating temperature range of -40℃ to +125℃.
Product Detail
Functional Safety:
Specifications:
Over Voltage Detection Voltage [V] (typ.)
1.98
Under Voltage Detection Voltage [V] (typ.)
1.62
VDET Precision [%]
±5
Reset Active Voltage Range [V]
-0.3 to 7
Output Types
Open drain
Reset Delay Timer
Adjustable Delay
Reset Active State
Low
Manual Reset
No
Watchdog Timer
No
Auto Motive
Yes
Circuit Current (OFF) [µA]
0.3(VDET=1.62V,1.98V)
Hysteresis Voltage [V]
VDET x 0.01
L Output Current (LowVol) [mA]
1
L Output Current (HighVol) [mA]
2
Operating Temperature (Min.)[°C]
-40
Operating Temperature (Max.)[°C]
125
Package Size
2.9x2.8 (t=1.25)
Common Standard
AEC-Q100 (Automotive Grade)
Features:
- Nano Energy™
- AEC-Q100 Qualified (Grade 1)
- Functional Safety Supportive Automotive Products
- Under and Over Voltage Monitor
- Free Time Delay Setting
- Nch Open Drain Output
- Very Small, Lightweight and Thin Package
- SSOP6 Package is Similar to SOT-23-6 (JEDEC)