Obsolete
BP3599
Wireless LAN Module with Flash Memory
BP3599
Obsolete
BP3599
Wireless LAN Module with Flash Memory
Production has already been terminated. Not available for sales.
Product Detail
Part Number | BP3599
Status |
Obsolete
Package |
Unit Quantity | 100
Minimum Package Quantity | 100
Packing Type | Tray
RoHS |
Yes
Specifications:
Antenna
Built-in
Package Type
Connector Joint Type
Vin[V]
3.1 to 3.5
Host Interface
USB / SDIO / UART
Terminal Standards
IEEE802.11b/g/n
Built-in Flash memory for firmware
Onboard System IC
BU1805GU
Dimensions [mm]
24.0x33.1x4.7
Operating Temperature (Min.)[°C]
-40
Operating Temperature (Max.)[°C]
85
Features:
・Reduce the cost and time required for radio wave authentication, as the Radio Law in Japan and the United States have been acquired.・IEEE802.11b/g/n
・IEEE802.11i (Security standard)
・WPS(Wi-Fi protected Setup)
・TCP/IP protocol stack
・Built-in Antenna chip
・Integrated 4Mbit serial flash memory
Reference Design / Application Evaluation Kit
-
- Conversion Adapter Board - BP359D
2.54mm pitch conversion adapter board