BU1CJA2MNVX-C
200mA 1.25V, Ultra-Small Package, High PSRR, High-Accuracy CMOS LDO Regulator for Automotive
BU1CJA2MNVX-C
200mA 1.25V, Ultra-Small Package, High PSRR, High-Accuracy CMOS LDO Regulator for Automotive
BU1CJA2MNVX-C is high-performance FULL CMOS regulator with 200mA 1.25V output, which is mounted on versatile package SSON004R1010 (1.00mm x 1.00 mm x 0.60mm). It has excellent noise characteristics and load responsiveness characteristics despite its low circuit current consumption of 35μA. It is most appropriate for various applications such as power supplies for radar and camera of the automotive.
Product Detail
Functional Safety:
![](/o/rohm-new-theme/images/rohm-theme/newrohm-img/comfysil-logo.png)
Specifications:
ch
1
Withstand Voltage (Max.)[V]
6.5
Vin(Min.)[V]
1.7
Vin(Max.)[V]
6
Iout(Max.)[A]
0.2
Vout Type
Fixed
Vout Accuracy
±36mV
Circuit Current[mA]
0.035
Dropout Voltage (Typ.)[V]
0.6(Io=0.2A)
Ripple Rejection [dB]
70
Load Regulation[mV]
10(Io=0.01 to 100mA)
Output Capacitor[µF]
0.22
Shutdown Function
Yes
Thermal Shut-down
Yes
Over Current Protection
Yes
Over Voltage Protection
No
Under Voltage Lock Out
No
Discharge Function
Yes
Soft Start
No
Operating Temperature (Min.)[°C]
-40
Operating Temperature (Max.)[°C]
125
Common Standard
AEC-Q100 (Automotive Grade)
Features:
- High accuracy detection
- low current consumption
- Compatible with small ceramic capacitor(Cin=Co=0.47uF)
- With built-in output discharge circuit
- High ripple rejection
- ON/OFF control of output voltage
- With built-in over current protection circuit and thermal shutdown circuit
- Low dropout voltage
- AEC-Q100 Qualified