High Power Ultra-low Ohmic Shunt Resistors (PSR series)
High Power Ultra-low Ohmic Shunt Resistors: PSR series

High Power Ultra-low Ohmic Shunt Resistors (PSR series)

  • Metal plate / High power type
  • Product size(inch):2512, 3222, 3921, 5931
  • Rated power:3W ~ 15W
  • Resistance range:0.1mΩ ~ 3mΩ
  • Suitable for current detection in high current circuit
  • Achieved low TCR even at ultra-low resistance range

Parametric Search

 
X X

      Loading
      Loading
      Loading