Not Recommended for New Designs
SCS220AM
SiC SBD
Not Recommended for New Designs
SCS220AM
SiC SBD
This product cannot be used for new designs (Not recommended for design diversion).
×
Product Detail
Replacement Product For SCS220AM
Part Number |
![]() |
![]() |
---|---|---|
Ordering Part Number | SCS220AMC | SCS320AMC7G |
Similar Level | - | Same Package |
Data Sheet | ||
Supply Status | Not Recommended for New Designs | Recommended |
Package | TO-220FM2L | TO-220FM-2LGE |
Unit Quantity | 1000 | 1000 |
Minimum Packing Quantity | 50 | 50 |
Packing Type | Tube | Tube |
RoHS | Yes | Yes |
Package Size [mm] | 10.16x15.87 (t=4.9) | 10.1x19.1 (t=4.8) |
Reverse Voltage[V] | 650 | 650 |
Continuous Forward Current[A] | 20.0 | 20.0 |
Generation | 2nd Gen | 3rd Gen |
Total Power Dissipation[W] | 40 | 41 |
Junction Temperature (Max.) [°C] | 175 | 175 |
Storage Temperature (Min.)[°C] | -55 | -55 |
Storage Temperature (Max.)[°C] | 175 | 175 |
![Loading](/o/rohm-new-theme/images/rohm-theme/ajax-loader.gif)
Show / Hide Parameters
X