Not Recommended for New Designs 2SA1759
PNP High voltage Transistor

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | 2SA1759T100
Package | MPT3
Unit Quantity | 1000
Minimum Package Quantity | 1000
Packing Type | Taping
RoHS | Yes

Specifications:

Package Code

TO-243

JEITA Package

SC-62

Number of terminal

3

Polarity

PNP

Collector Power dissipation PC[W]

0.5

Collector-Emitter voltage VCEO1[V]

-400

Collector current Io(Ic) [A]

-0.1

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

4.5x4 (t=1.5)

Find Similar

Features:

· For high-voltage
· Small Surface Mount Package
· Pb Free/RoHS Compliant
X

Most Viewed