|
Printheads For Mobile Printers
■Features
In addition to the 7.2V drive industry standard type that matches Li-ion battery drive, the lineup includes a 4.2V drive energy saving type and a 12V drive high-speed printing type. A thermal print head that supports a variety of sets.
■Applications
It is ideal for mobile printers with low voltage and strict current capacity restrictions, EFT-POS terminals with high demands for small size and energy savings, receipt printers, and small label printers.
Parametric Search
Loading...