Not Recommended for New Designs BD99954MWV
1 to 4-Cell Li-Ion Battery Manager for Application Processors

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | BD99954MWV-E2
Package | UQFN040V5050
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes

Specifications:

Supply Voltage(Min.)[V]

3.8

Supply Voltage(Max.)[V]

25

Charge Voltage [V]

4.192±0.5% / 8.400±0.5% / 12.592±0.5% / 16.800±0.5%

Operating Temperature (Min.)[°C]

-30

Operating Temperature (Max.)[°C]

85

Package Size [mm]

5.0x5.0 (t=1.0)

Reference Design / Application Evaluation Kit

 
    • Evaluation Board - BD99954MWV-EVK-101
    • The BD99954MWV EVK acts as a platform for the BD99954 battery management LSI. With the included software GUI, users can access the battery charging profile and modify and read back the registers of the BD99954.

  • User's Guide

Design Resources

 
List View
Search: ×

Documents

Technical Articles

Tools

Packaging & Quality

Videos & Catalogs

 

Videos
Simplify USB PD 1-4s Charging Design
2017-12-07 00:00:00.0 ( 4:52 )
ROHM's dual-input boost-buck charging ICs supports 1 to 4 battery cells.
ROHM's dual-input boost-buck charging ICs supports 1 to 4 battery cells.
X

Most Viewed